7.4.1 Normal Operation
The device regulates to the nominal output voltage under the following conditions:
- The input voltage is at least as high as the |VIN(min)|
- The input voltage magnitude is greater than the nominal output voltage magnitude added to the dropout voltage
- |VEN| < low-level enable pin input voltage (0.7 V)
- The output current is less than the current limit
- The device junction temperature is less than the maximum specified junction temperature