The TPS793xx-Q1 family of low-dropout (LDO) low-power linear voltage regulators features high power-supply rejection ratio (PSRR), ultralow noise, fast start-up, and excellent line and load transient responses in a small-outline SOT-23 package. Each TPS793-Q1 device in the family is stable, with a small 2.2-μF ceramic capacitor on the output. The TPS793xx-Q1 family uses an advanced, proprietary, BiCMOS fabrication process to yield extremely low dropout voltages (for example, 112 mV at 200 mA, TPS79330-Q1). Each device achieves fast start-up times (approximately 50 μs with a 0.001-μF bypass capacitor), while consuming very low quiescent current (170 μA typical). Moreover, when the device is placed in standby mode, the supply current is reduced to less than 1 μA. The TPS79328-Q1 exhibits approximately 32 μVRMS of output voltage noise with a 0.1-μF bypass capacitor. Applications with analog components that are noise sensitive, such as portable RF electronics, benefit from the high PSRR and low-noise features, as well as the fast response time.
PART NUMBER | PACKAGE | BODY SIZE (NOM) |
---|---|---|
TPS793xx-Q1 | SOT-23 (6) | 2.90 × 2.90 mm |
Changes from H Revision (January 2013) to I Revision
OUTPUT VOLTAGE | ORDERABLE PART NUMBER | SYMBOL |
---|---|---|
1.2 V to 5.5 V | TPS79301DBVRQ1 | PGV1 |
1.8 V | TPS79318DBVRQ1 | PHH1 |
2.5 V | TPS79325DBVRQ1 | PGW1 |
2.8 V | TPS79328DBVRQ1 | PGX1 |
2.85 V | TPS793285QDBVRQ1 | PHI1 |
3 V | TPS79330QDBVRQ1 | PGY1 |
3.3 V | TPS79333DBVRQ1 | PHU1 |
4.75 V | TPS793475QDBVRQ1(1) | PHJ1 |