SLVS332J March 2001 – December 2016
PRODUCTION DATA.
PIN | I/O | DESCRIPTION | |
---|---|---|---|
NO. | NAME | ||
1 | PG | O | The PG pin for the fixed voltage option devices is an open drain, active-high output that indicates the status of VO (output of the LDO). When VO exceeds approximately 90% of the regulated voltage, PG goes to a high-impedance state. PG goes to a low-impedance state when VO falls below approximately 90% (that is, overload condition) of the regulated voltage. The open drain output of the PG pin requires a pullup resistor. |
2 | GND | — | Ground |
3 | NC | — | No connection |
4 | IN | I | The IN pin is the power-supply input to the device. |
5 | OUT | O | The OUT pin provides the regulated output voltage of the device. |