SLVS822F March 2009 – April 2024 TPS798-Q1
PRODUCTION DATA
Given an output voltage of 5V, an input voltage range of 15V to 24V, an output current range of 0mA to 50mA, and a maximum ambient temperature of 50°C, the maximum junction temperature is calculated as follows.
The power dissipated (PDISS) by the DGN package is equal to:
where:
Therefore,
The thermal resistance is approximately 60°C/W, based on JEDEC 51-5 profile. Therefore, the junction temperature rise above ambient is approximately equal to:
The maximum junction temperature is then equal to the maximum junction temperature rise above ambient plus the maximum ambient temperature or: