SBVS097G march 2008 – june 2023 TPS799-Q1
PRODUCTION DATA
PIN | TYPE | DESCRIPTION | ||
---|---|---|---|---|
NAME | SOT-23 | WSON | ||
EN | 3 | 4 | I | Driving the enable pin (EN) high turns on the regulator. Driving this pin low puts the regulator into shutdown mode. EN can be connected to IN if not used. |
FB | — | 2 | I | Adjustable version only; this pin is the input to the control loop error amplifier, and is used to set the output voltage of the device. |
GND | 2 | 3, Pad | — | Ground. The pad must be tied to GND. |
IN | 1 | 6 | I | Input supply. |
N/C | — | 5 | — | Not internally connected. This pin must either be left open or tied to GND. |
NR | 4 | 2 | — | Fixed-voltage versions only; connecting an external capacitor to this pin bypasses noise generated by the internal band gap. This capacitor allows output noise to be reduced to very low levels. |
OUT | 5 | 1 | O | Output of the regulator. A small capacitor (total typical capacitance ≥ 2 μF ceramic) is needed from this pin to ground to ensure stability. |