SBVS056L January 2005 – February 2022 TPS799
PRODUCTION DATA
The TPS799 uses a start-up circuit to quickly charge the noise reduction capacitor, CNR, if present (see the Section 7.2). This circuit allows for the combination of very low output noise and fast start-up times. The NR pin is high impedance so a low leakage CNR capacitor must be used; most ceramic capacitors are appropriate for this configuration.
For fastest start-up, apply VIN first, and then drive the enable pin (EN) high. If EN is tied to IN, start up is somewhat slower. The start-up switch is closed for approximately 135 μs. To ensure that CNR is fully charged during start-up, use a 0.01-μF or smaller capacitor.