SBVS254D February 2018 – August 2019 TPS7A05
PRODUCTION DATA.
The output deviation resulting from a line transient can be significantly higher when the device is operating in dropout. As explained in the Dropout Voltage section, the response time of the error amplifier is limited when in dropout, so the output deviation is larger and can exceed twice the regulated output voltage. Care must be taken in applications where line transients are expected when the device is operating in dropout.