SBVS254D February 2018 – August 2019 TPS7A05
PRODUCTION DATA.
The TPS7A05 is an ultra-small, low quiescent current low-dropout regulator (LDO) that can source 200 mA with excellent transient performance. This device has an output range of 0.8 V to 3.3 V with a typical 1% accuracy.
The TPS7A05, with ultralow IQ (1 µA), consumes very-low quiescent current for extending battery life in battery-powered applications. The device can be operated from rechargeable Li-Ion batteries, Li-primary battery chemistries such as Li-SOCl2, Li-MnO2, as well as two- or three-cell alkaline batteries.
The TPS7A05 is available with an active pulldown circuit to quickly discharge the output when disabled.
The TPS7A05 is fully specified for TJ = –40°C to +125°C operation, and is available in standard X2SON (DQN), SOT-23 (DBV and DBZ), and DSBGA (YKA) packages.
PART NUMBER | PACKAGE | BODY SIZE (NOM) |
---|---|---|
TPS7A05 | X2SON (4) | 1.00 mm × 1.00 mm |
DSBGA (4) | 0.65 mm × 0.65 mm | |
SOT-23 (5) | 2.90 mm × 1.60 mm | |
SOT-23 (3) | 2.90 mm x 1.60 mm |