SBVS254D February 2018 – August 2019 TPS7A05
PRODUCTION DATA.
PRODUCT | VOUT |
---|---|
TPS7A05xx(x)Pyyyz | xx(x) is the nominal output voltage. For output voltages with a resolution of 100 mV, two digits are used in the ordering number; otherwise, three digits are used (for example, 28 = 2.8 V; 125 = 1.25 V).
P is optional; P indicates an active output discharge feature. yyy is the package designator. z is the package quantity. R is for reel (3000 pieces), T is for tape (250 pieces). |