SBVS254D February 2018 – August 2019 TPS7A05
PRODUCTION DATA.
This device is designed to operate from an input supply voltage range of 1.4 V to 5.5 V. The input supply must be well regulated and free of spurious noise. To ensure that the output voltage is well regulated and dynamic performance is optimum, the input supply must be at least VOUT(nom) + 0.5 V. A 1 µF or greater input capacitor is recommended to be used to reduce the impedance of the input supply, especially during transients.