SBVS314B March 2018 – October 2018 TPS7A10
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
The device has the following modes of operation:
Table 1 shows the conditions that lead to the different modes of operation.
OPERATING MODE | PARAMETER | ||||
---|---|---|---|---|---|
VIN | VBIAS | VEN | IOUT | TJ | |
Normal mode | VIN > VOUT(nom) + VDO and VIN > VIN(min) | VBIAS > VOUT + 1.05 V | VEN > VHI(EN) | IOUT < ICL | TJ < TSD for shutdown |
Dropout mode | VIN(min) < VIN < VOUT(nom) + VDO | VBIAS < VOUT + 1.05 V | VEN > VHI(EN) | IOUT < ICL | TJ < TSD for shutdown |
Disabled mode
(any true condition disables the device) |
VIN < VUVLO(IN) | VBIAS < VBIAS(UVLO) | VEN < VLO(EN) | — | TJ > TSD for shutdown |