SBVS314B March 2018 – October 2018 TPS7A10
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
Nominal Accuracy | TJ = 25°C | –0.5 | 0.5 | % | ||
Accuracy over temperature | –20°C ≤ TJ ≤ 85, DSE package
VOUT(NOM) + 0.5 V ≤ VIN ≤ 3.3 V, VOUT(NOM) + 1.4 V ≤ VBIAS ≤ 5.5 V, 1 mA ≤ IOUT ≤ 300 mA |
–1.25 | 1.25 | |||
–40°C ≤ TJ ≤ 85, YKA package
VOUT(NOM) + 0.5 V ≤ VIN ≤ 3.3 V, VOUT(NOM) + 1.4 V ≤ VBIAS ≤ 5.5 V, 1 mA ≤ IOUT ≤ 300 mA |
–1.25 | 1.25 | ||||
–40°C ≤ TJ ≤ 125, DSE and YKA package
VOUT(NOM) + 0.5 V ≤ VIN ≤ 3.3 V, VOUT(NOM) + 1.4 V ≤ VBIAS ≤ 5.5 V, 1 mA ≤ IOUT ≤ 300 mA |
–1.5 | 1.5 | ||||
ΔVOUT / ΔVIN | VIN line regulation | VOUT(NOM) + 0.5 V ≤ VIN ≤ 3.3 V | 0.001 | %/V | ||
ΔVOUT / ΔVBIAS | VBIAS line regulation | VOUT(NOM) + 1.4 V ≤ VBIAS ≤ 5.5 V | 0.03 | %/V | ||
ΔVOUT / ΔIOUT | Load regulation | 0.1 mA ≤ IOUT ≤ 300 mA | 0.2 | %/A | ||
IQ(BIAS) | Bias pin current | TJ = 25°C, IOUT = 0 mA | 3 | 6 | 8 | µA |
–40°C < TJ < 85°C, IOUT = 0 mA | 11 | |||||
IOUT = 0 mA | 14 | |||||
IOUT = 300 mA | 60 | |||||
IQ(IN) | Input pin current(1) | TJ = 25°C, IOUT = 0 mA | 1.6 | 2.1 | µA | |
–40°C < TJ < 85°C, IOUT = 0 mA | 2.3 | |||||
IOUT = 0 mA | 2.6 | |||||
IOUT = 300 mA | 9 | |||||
ISHDN(BIAS) | VBIAS shutdown current | –40°C < TJ < 85°C,
VIN = 3.3 V, VBIAS = 5.5 V, VEN ≤ 0.4 V |
400 | nA | ||
–40°C < TJ < 125°C,
VIN = 3.3 V, VBIAS = 5.5 V, VEN ≤ 0.4 V |
1200 | |||||
ISHDN(IN) | VIN shutdown current | –40°C < TJ < 85°C,
VIN = 3.3 V, VBIAS = 5.5 V, VEN ≤ 0.4 V |
1 | µA | ||
–40°C < TJ < 125°C,
VIN = 3.3 V, VBIAS = 5.5 V, VEN ≤ 0.4 V |
3 | |||||
ICL | Output current limit | VOUT = 0.9 × VOUT(NOM), YKA package | 325 | 450 | 600 | mA |
VOUT = 0.9 × VOUT(NOM), DSE package | 350 | 450 | 625 | mA | ||
ISC | Short circuit current limit | VOUT = 0 V | 150 | mA | ||
VDO(IN) | VIN dropout voltage(2) | VIN = VOUT(NOM) – 0.1 V, IOUT = 300 mA, YKA package | 40 | 70 | mV | |
VIN = VOUT(NOM) – 0.1 V, IOUT = 300 mA, DSE package | 55 | 90 | ||||
VDO(BIAS) | VBIAS dropout voltage(2) | IOUT = 300 mA | 0.85 | 1.05 | V | |
IOUT = 150 mA | 0.75 | 0.95 | ||||
VIN PSRR | VIN power-supply rejection ratio | f = 1 kHz,
VOUT = 1.1 V, IOUT = 50 mA |
60 | dB | ||
f = 100 kHz,
VOUT = 1.1 V, IOUT = 50 mA |
36 | |||||
f = 1 MHz,
VOUT = 1.1 V, IOUT = 50 mA |
32 | |||||
f = 1.5 MHz,
VOUT = 1.1 V, IOUT = 50 mA |
35 | |||||
VBIAS PSRR | VBIAS power-supply rejection ratio | f = 1 kHz,
VOUT = 1.1 V, IOUT = 300 mA |
60 | dB | ||
f = 100 kHz,
VOUT = 1.1 V, IOUT = 300 mA |
40 | |||||
f = 1 MHz,
VOUT = 1.1 V, IOUT = 300 mA |
35 | |||||
Vn | Output voltage noise | Bandwidth = 10 Hz to 100 kHz,
VOUT = 1.0 V, IOUT = 50 mA |
93.9 | µVRMS | ||
VUVLO(BIAS) | Bias supply UVLO | VBIAS rising | 1.46 | 1.54 | 1.63 | V |
VBIAS falling | 1.35 | 1.44 | 1.55 | |||
VUVLO_HYST(BIAS) | Bias supply hysteresis | VBIAS hysteresis | 80 | mV | ||
VUVLO(IN) | Input supply UVLO | VIN rising | 645 | 675 | 710 | mV |
VIN falling | 565 | 600 | 640 | mV | ||
VUVLO_HYST(IN) | Input supply hysteresis | VIN hysteresis | 75 | mV | ||
tSTR | Start-up time(3) |
|
525 | 1200 | µs | |
VHI(EN) | EN pin logic high voltage | 0.9 | V | |||
VLO(EN) | EN pin logic low voltage | 0.4 | V | |||
IEN | EN pin current | EN = 5.5 V | 10 | nA | ||
RPULLDOWN | Pulldown resistor | VBIAS = 3.3 V, P version only | 120 | Ω | ||
TSD | Thermal shutdown temperature | Shutdown, temperature rising | 160 | °C | ||
Reset, temperature falling | 145 |