SBVS314B March 2018 – October 2018 TPS7A10
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
This device is designed to operate from an input supply voltage range of 0.75 V to 3.3 V, and a bias supply voltage range of 1.7 V to 5.5 V. The input and bias supplies must be well regulated and free of spurious noise. To make sure that the output voltage is well regulated and dynamic performance is optimum, the input supply must be at least VOUT(nom) + 0.5 V and VBIAS = VOUT(nom) + 1.05 V.