SBVS399A December 2021 – May 2022 TPS7A13
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
Table 8-1 lists the parameters for this design example.
DESIGN PARAMETER | EXAMPLE VALUE |
---|---|
VIN | 1.0 V |
VBIAS | 2.4 V to 5.5 V |
VOUT | 0.9 V |
IOUT | 150 mA (typical), 300 mA (peak) |