SBVS399A December 2021 – May 2022 TPS7A13
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
The enable input (EN) is active high. Applying a voltage greater than VEN(HI) to EN enables the regulator output voltage, and applying a voltage less than VEN(LOW) to EN disables the regulator output. If independent control of the output voltage is not needed, connect EN to either IN or BIAS.