SBVS399A December 2021 – May 2022 TPS7A13
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
MIN | NOM | MAX | UNIT | ||
---|---|---|---|---|---|
VIN | Input voltage | 0.7 | 2.2 | V | |
VBIAS | Bias voltage | Greater of 2.2 or VOUT + 1.4 | 5.5 | V | |
VOUT | Output voltage | 0.5 | 2.05 | V | |
IOUT | Peak output current | 0 | 300 | mA | |
CIN | Input capacitance(2) | 0.75 | µF | ||
CBIAS | Bias capacitance(3) | 0.1 | µF | ||
COUT | Output capacitance | 1 | 47 | µF | |
ESR | Output capacitor series resistance | 100 | mΩ | ||
TJ | Operating junction temperature | –40 | 125 | ℃ |