SBVS399A December 2021 – May 2022 TPS7A13
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|---|
ΔVOUT | Line transient(1) | VIN = (VOUT(NOM) + 0.1 V) to 2.1 V | Transition time, tR = 1 V / µs |
1 | %VOUT | ||
VIN = 2.1 V to (VOUT(NOM) + 0.1 V) | Transition time, tF = 1 V / µs |
–1 | |||||
ΔVOUT | Load transient(1) | IOUT = 1 mA to 250 mA | Transition time, tR = 10 µs, tF = 10 µs, tOFF = 200 µs, tON = 1 ms, CIN = 2 μF, COUT = 2 μF | –5 | %VOUT | ||
IOUT = 250 mA to 1 mA | 5 |