SBVS400D december 2021 – august 2023 TPS7A14
PRODUCTION DATA
The TPS7A14 responds quickly to a change on the input supply (line transient) or the output current (load transient) given the device high input impedance and low output impedance across frequency. This same capability also means that this LDO has a high power-supply rejection ratio (PSRR) and, when coupled with a low internal noise floor (en), the LDO can be used to create an excellent power supply with outstanding line and load transient performance.
The choice of external component values optimizes the transient response; see the Input, Output, and Bias Capacitor Requirements section for proper capacitor selection.