over operating free-air temperature range unless otherwise noted.(1)
|
MIN |
MAX |
UNIT |
Voltage |
Input, VIN |
–0.3 |
2.4 |
V |
Enable, VEN |
–0.3 |
6.0 |
Bias, VBIAS |
–0.3 |
6.0 |
Sense, VSENSE |
–0.3 |
VIN + 0.3 (2) |
Output, VOUT |
–0.3 |
VIN + 0.3 (2) |
Current |
Maximum output |
Internally limited |
A |
Temperature |
Operating junction, TJ |
–40 |
150 |
°C |
Storage, Tstg |
–65 |
150 |
°C |
(1) Operation outside the Absolute Maximum Ratings may cause permanent device damage. Absolute maximum ratings do not imply functional operation of the device at these or any other conditions beyond those listed under Recommended Operating Conditions. If briefly operating outside the Recommended Operating Conditions but within the Absolute Maximum Ratings, the device may not sustain damage, but it may not be fully functional. Operating the device in this manner may affect device reliability, functionality, performance, and shorten the device lifetime.
(2) The absolute maximum rating is 2.4 V or (VIN + 0.3 V), whichever is less.