over operating ambient temperature range (unless otherwise noted) (1) | MIN | MAX | UNIT |
---|
Voltage | IN pin to GND pin | –0.3 | 62 | V |
OUT pin to GND pin | –0.3 | 20 |
OUT pin to IN pin | –62 | 0.3 |
FB pin to GND pin | –0.3 | 3 |
FB pin to IN pin | –62 | 0.3 |
EN pin to IN pin | –62 | 0.3 |
EN pin to GND pin | –0.3 | 62 |
PG pin to GND pin | –0.3 | 5.5 |
DELAY pin to GND pin | –0.3 | 5.5 |
Current | Peak output | Internally limited | |
Temperature | Operating virtual junction, TJ, absolute maximum range(2) | –40 | 150 | °C |
Storage temperature range | –65 | 150 |
(1) Stresses beyond those listed under Absolute Maximum Ratings may cause permanent damage to the device. These are stress ratings only, which do not imply functional operation of the device at these or any other conditions beyond those indicated under Recommended Operating Conditions. Exposure to absolute-maximum-rated conditions for extended periods may affect device reliability.
(2) Permanent damage does not occur to the part operating within this range, though electrical performance is not guaranteed outside the operating ambient temperature range.