SBVS342A February 2019 – March 2019 TPS7A16A-Q1
PRODUCTION DATA.
The TPS7A16A-Q1 has an output voltage range from 1.194 V to 20 V. As shown in Figure 15, the nominal output of the device is set by two external resistors.
Equation 1 can calculate R1 and R2 for any output voltage range: