SBVS428 May 2022 TPS7A16A
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
MIN | MAX | UNIT | ||
---|---|---|---|---|
Voltage | IN pin to GND pin | –0.3 | 62 | V |
OUT pin to GND pin | –0.3 | 20 | ||
OUT pin to IN pin | –62 | 0.3 | ||
FB pin to GND pin | –0.3 | 3 | ||
FB pin to IN pin | –62 | 0.3 | ||
EN pin to IN pin | –62 | 0.3 | ||
EN pin to GND pin | –0.3 | 62 | ||
PG pin to GND pin | –0.3 | 5.5 | ||
DELAY pin to GND pin | –0.3 | 5.5 | ||
Current | Peak output | Internally limited | ||
Temperature | Operating virtual junction, TJ, absolute maximum(2) | –40 | 150 | °C |
Storage, TSTG | –65 | 150 |