SBVS428 May 2022 TPS7A16A
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
PRODUCT | VOUT, PACKAGE, QUANTITY |
---|---|
TPS7A16xxAyyyz | xx is the nominal output voltage. Two
digits are used in the ordering number (for example, 33 = 3.3 V; 01
= adjustable). yyy is the package designator. z is the package quantity. R is for reel (2500 pieces for DGN). |