SBVS428 May 2022 TPS7A16A
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
MIN | NOM | MAX | UNIT | ||
---|---|---|---|---|---|
VIN | Input voltage | 3 | 60 | V | |
VOUT | Output voltage | 1.2 | 18.5 | V | |
EN | EN pin voltage | 0 | VIN | V | |
EN pin slew-rate, voltage ramp-up | 1.5 | V/µs | |||
DELAY | Delay pin voltage | 0 | 5 | V | |
PG | Power-good pin voltage | 0 | 5 | V |