SBVS256A May   2016  – September 2016 TPS7A19

PRODUCTION DATA.  

  1. Features
  2. Applications
  3. Description
  4. Revision History
  5. Pin Configuration and Functions
  6. Specifications
    1. 6.1 Absolute Maximum Ratings
    2. 6.2 ESD Ratings
    3. 6.3 Recommended Operating Conditions
    4. 6.4 Thermal Information
    5. 6.5 Electrical Characteristics
    6. 6.6 Timing Requirements
    7. 6.7 Typical Characteristics
  7. Detailed Description
    1. 7.1 Overview
    2. 7.2 Functional Block Diagram
    3. 7.3 Feature Description
      1. 7.3.1 Enable Pin (EN)
      2. 7.3.2 Regulated Output Pin (OUT)
      3. 7.3.3 Power-Good Pin (PG)
      4. 7.3.4 Delay Timer Pin (DELAY)
      5. 7.3.5 Adjustable Output Voltage (ADJ for TPS7A1901)
      6. 7.3.6 Undervoltage Shutdown
      7. 7.3.7 Thermal Shutdown
    4. 7.4 Device Functional Modes
      1. 7.4.1 Operation With VIN < 4 V
      2. 7.4.2 Operation With EN Control
  8. Application and Implementation
    1. 8.1 Application Information
    2. 8.2 Typical Application
      1. 8.2.1 Design Requirements
      2. 8.2.2 Detailed Design Procedure
        1. 8.2.2.1 Power Dissipation and Thermal Considerations
      3. 8.2.3 Application Curves
  9. Power Supply Recommendations
  10. 10Layout
    1. 10.1 Layout Guidelines
    2. 10.2 Layout Example
  11. 11Device and Documentation Support
    1. 11.1 Device Support
      1. 11.1.1 Development Support
        1. 11.1.1.1 Evaluation Modules
        2. 11.1.1.2 Spice Models
      2. 11.1.2 Device Nomenclature
    2. 11.2 Documentation Support
      1. 11.2.1 Related Documentation
    3. 11.3 Receiving Notification of Documentation Updates
    4. 11.4 Community Resources
    5. 11.5 Trademarks
    6. 11.6 Electrostatic Discharge Caution
    7. 11.7 Glossary
  12. 12Mechanical, Packaging, and Orderable Information

Package Options

Mechanical Data (Package|Pins)
Thermal pad, mechanical data (Package|Pins)
Orderable Information

1 Features

  • Wide Input Voltage Range: 4 V to 40 V
  • Adjustable Output Voltage: 1.5 V to 18 V
  • Output Current: 450 mA
  • Low Quiescent Current (IQ): 15 µA
  • Low Dropout Voltage: 450 mV (max) at 400 mA
  • Power Good with Programmable Delay
  • Thermal Shutdown and Overcurrent Protection
  • Stable with Ceramic Output Capacitors:
    • 10 µF to 500 µF for VOUT ≥ 2.5 V
    • 22 µF to 500 µF for VOUT < 2.5 V
  • Operating Temperature: –40°C to +125°C
  • Package: 3-mm × 3-mm SON-8

2 Applications

  • Smart Grid Infrastructure and Metering
  • Power Tools
  • Motor Drives
  • Access Control Systems
  • Test and Measurement

3 Description

The TPS7A19 is a low-dropout linear regulator (LDO) with a wide input voltage (VIN) range up to 40 V, capable of sourcing high output current (IOUT) up to 450 mA. This voltage regulator is ideal for generating a low-voltage supply from wide input-voltage rails. Not only does the TPS7A19 supply a well-regulated voltage rail, but the device also withstands and maintains regulation during voltage transients by acting as a simple surge protection circuit.

The TPS7A19 consumes only 15 µA of quiescent current (IQ) at light loads, thereby lowering the power consumption for always-on or battery-powered applications.

The TPS7A19 features integrated thermal shutdown and overcurrent protection. The TPS7A19 also offers a power good output (PG) with a programmable delay that indicates when the output voltage is in regulation. This feature is useful for power-rail sequencing functions.

This LDO is available in a small, 3-mm × 3-mm, thermally-enhanced, 8-pin SON package.

Device Information(1)

PART NUMBER PACKAGE BODY SIZE (NOM)
TPS7A19 SON (8) 3.00 mm × 3.00 mm
  1. For all available packages, see the package option addendum at the end of the data sheet.

Typical Application Schematic

TPS7A19 SBVS256_app.gif

Quiescent Current vs Input Voltage
at VOUT = 1.5 V

TPS7A19 C003_SBVS256.gif