SBVS338H March 2020 – July 2024 TPS7A20
PRODUCTION DATA
Table 7-1 summarizes the design requirements for Figure 7-4.
DESIGN PARAMETER | EXAMPLE VALUE |
---|---|
Input voltage range | 3.1 V to 3.6 V |
Output voltage | 2.8 V |
Output current | 200 mA |
Maximum ambient temperature | 85°C |