over operating free-air temperature range (unless otherwise noted)(1)(3)
|
MIN |
MAX |
UNIT |
Voltage |
VIN |
–0.3 |
6.5 |
V |
VOUT |
–0.3 |
6.5 or VIN + 0.3 (2) |
VEN |
–0.3 |
6.5 |
Current |
Maximum output(4) |
Internally limited |
A |
Temperature |
Operating junction, TJ |
–40 |
150 |
°C |
Storage, Tstg |
–65 |
150 |
°C |
(1) Stresses beyond those listed under Absolute Maximum Ratings may cause permanent damage to the device. These are stress ratings only, and functional operation of the device at these or any other conditions beyond those indicated under Recommended Operating Conditions is not implied. Exposure to absolute-maximum-rated conditions for extended periods may affect device reliability.
(2) The maximum value of VOUT is the lesser of 6.5 V or (VIN + 0.3 V).
(3) All voltages are with respect to the GND pin.
(4) Internal thermal shutdown circuitry protects the device from permanent damage.