over operating free-air temperature range (unless otherwise noted)(1)
|
MIN |
NOM |
MAX |
UNIT |
VIN |
Input supply voltage |
1.6 |
|
6.0 |
V |
VEN |
Enable input voltage |
0 |
|
6.0 |
V |
VOUT |
Nominal output voltage range |
0.8 |
|
5.5 |
V |
IOUT |
Output current |
0 |
|
300 |
mA |
CIN |
Input capacitor(2) |
|
1 |
|
µF |
COUT |
Output capacitor(3) |
1 |
|
200 |
µF |
ESR |
Output capacitor effective series resistance |
|
|
100 |
mΩ |
TJ |
Operating junction temperature |
–40 |
|
125 |
°C |
(1) All voltages are with respect to GND.
(2) An input capacitor is not required for LDO stability. However, an input capacitor with an effective value of 0.47 μF minimum is recommended to counteract the effect of source resistance and inductance, which may in some cases cause symptoms of system-level instability such as ringing or oscillation, especially in the presence of load transients.
(3) Effective output capacitance of 0.47 μF minimum and 200 μF maximum is required for stability.