SBVS457A August 2024 – September 2024 TPS7A20U
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
This device is designed to operate from an input supply voltage range of 1.6V to 6.0V. Make sure the input supply is well regulated and free of spurious noise. Set the input supply to be at least VOUT(nom) + 0.3V or 1.6V, whichever is greater. This setting makes sure that the output voltage is well regulated and dynamic performance is optimum. Use a 1µF or greater input capacitor to reduce the impedance of the input supply, especially during transients.