over the operating free-air temperature range (unless otherwise noted)(1)
|
MIN |
NOM |
MAX |
UNIT |
VIN |
Input supply voltage |
2.0 |
|
6.0 |
V |
VEN |
Enable input voltage |
0 |
|
6.0 |
V |
VOUT |
Nominal output voltage range |
0.8 |
|
5.5 |
V |
IOUT |
Output current |
0 |
|
500 |
mA |
CIN |
Input capacitor(2) |
|
1 |
|
µF |
COUT |
Output capacitor(3) |
1 |
|
200 |
µF |
ESR |
Output capacitor effective series resistance |
|
|
100 |
mΩ |
TJ |
Operating junction temperature |
–40 |
|
150 |
°C |
(1) All voltages are with respect to the GND pin.
(2) An input capacitor is not required for LDO stability. However, an input capacitor with an effective value of 0.47μF minimum is recommended to counteract the effect of source resistance and inductance, which in some cases causes symptoms of system-level instability such as ringing or oscillation, especially in the presence of load transients.
(3) Effective output capacitance of 0.4μF minimum and 200μF maximum over all temperature and voltage conditions is required for stability with ESR values as high as 100mΩ. If the ESR is reduced to 20mΩ or lower, stable operation is achieved with effective output capacitance as low as 0.3μF.