SBVS372C December 2018 – December 2022 TPS7A25
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
This device has pulldown circuitry connected to VOUT. This circuitry is a 100-μA current sink, in series with a 5.5-kΩ resistor, controlled by VEN. When VEN is below VEN(LOW), the pulldown circuitry is disabled and the LDO output is in high-impedance mode.
If the output voltage is more than 60 mV above nominal voltage when VEN ≥ VEN(LOW), the pulldown circuitry turns on and the output is pulled down until the output voltage is within 60 mV from the nominal voltage. This feature helps reduce overshoot during the transient response.