SBVS372C December 2018 – December 2022 TPS7A25
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
VUVLO(RISING) | UVLO threshold rising | VIN rising | 1.95 | 2.15 | 2.35 | V |
VUVLO(HYS) | UVLO hysteresis | 70 | mV | |||
VUVLO(FALLING) | UVLO threshold falling | VIN falling | 1.85 | 2.09 | 2.25 | V |
VFB | Feedback voltage | Adjustable version only | 1.24 | V | ||
VOUT | Output voltage accuracy | Adjustable version, VOUT = VFB | 1.228 | 1.24 | 1.252 | V |
VOUT | Output voltage accuracy | Fixed output versions | –1 | 1 | % | |
ΔVOUT(ΔVIN) | Line regulation(1) | (VOUT(nom) + 0.5 V or 2.4 V) ≤ VIN ≤ 18 V | –0.1 | 0.1 | % | |
ΔVOUT(ΔIOUT) | Load regulation | 1 mA ≤ IOUT ≤ 300 mA | –0.5 | 0.5 | % | |
VDO | Dropout voltage(2) | IOUT = 50 mA | 64 | 105 | mV | |
IOUT = 150 mA | 120 | 180 | ||||
IOUT = 300 mA | 210 | 340 | ||||
ICL | Output current limit | VOUT = 0.9 × VOUT(nom) | 325 | 510 | 720 | mA |
IGND | Ground pin current | IOUT = 0 mA | 2 | 4.5 | µA | |
IOUT = 1 mA | 15 | |||||
ISHUTDOWN | Shutdown current | VEN ≤ 0.4 V, VIN = 2.4 V, Iout = 0 mA | 325 | 600 | nA | |
IFB | FB pin current | 10 | nA | |||
IEN | EN pin current | VEN = 18 V | 10 | nA | ||
VEN(HI) | Enable pin high-level input voltage | Device enabled | 0.9 | V | ||
VEN(LOW) | Enable pin low-level input voltage | Device disabled | 0.4 | V | ||
VIT(PG,RISING) | PG pin threshold rising | RPULLUP = 10 kΩ, VOUT rising, VIN ≥ VUVLO(RISING) |
93 | 96.5 | %VOUT | |
VHYS(PG) | PG pin hysteresis | RPULLUP = 10 kΩ, VOUT falling, VIN ≥ VUVLO(RISING) |
3 | %VOUT | ||
VIT(PG,FALLING) | PG pin threshold falling | RPULLUP = 10 kΩ, VOUT falling, VIN ≥ VUVLO(RISING) |
84 | 90 | %VOUT | |
VOL(PG) | PG pin low level output voltage | VOUT < VIT(PG,FALLING), IPG-SINK = 500 µA | 0.4 | V | ||
ILKG(PG) | PG pin leakage current | VOUT > VIT(PG,RISING), VPG = 18 V | 5 | 300 | nA | |
PSRR | Power-supply rejection ratio | f = 10 Hz | 75 | dB | ||
f = 100 Hz | 62 | |||||
f = 1 kHz | 52 | |||||
Vn | Output noise voltage | BW = 10 Hz to 100 kHz, VOUT = 1.2 V | 300 | μVRMS | ||
TSD(shutdown) | Thermal shutdown temperature | Shutdown, temperature increasing | 165 | °C | ||
TSD(reset) | Thermal shutdown reset temperature | Reset, temperature decreasing | 145 | °C |