SBVS290B December 2018 – October 2019 TPS7A26
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
The enable pin for the device is an active-high pin. The output voltage is enabled when the voltage of the enable pin is greater than the high-level input voltage of the EN pin and disabled with the enable pin voltage is less than the low-level input voltage of the EN pin. If independent control of the output voltage is not needed, connect the enable pin to the input of the device.