SBVS163A June 2011 – May 2015 TPS7A3401
PRODUCTION DATA.
MIN | MAX | UNIT | ||
---|---|---|---|---|
Voltage | IN pin to GND pin | –22 | 0.3 | V |
OUT pin to GND pin | –22 | 0.3 | ||
OUT pin to IN pin | –0.3 | 22 | ||
FB pin to GND pin | –2 | 0.3 | ||
FB pin to IN pin | –0.3 | 22 | ||
EN pin to IN pin | –0.3 | 22 | ||
EN pin to GND pin | –22 | 22 | ||
NR/SS pin to IN pin | –0.3 | 22 | ||
NR/SS pin to GND pin | –2 | 0.3 | ||
Current | Peak output | Internally limited | ||
Temperature | Operating virtual junction, TJ | –40 | 125 | °C |
Storage, Tstg | –65 | 150 |
VALUE | UNIT | ||||
---|---|---|---|---|---|
V(ESD) | Electrostatic discharge | Human body model (HBM), per ANSI/ESDA/JEDEC JS-001, all pins(1) | ±1500 | V | |
Charged device model (CDM), per JEDEC specification JESD22-C101, all pins(2) | ±500 |
MIN | NOM | MAX | UNIT | ||
---|---|---|---|---|---|
VIN | Input supply voltage | –20 | –3 | V | |
VEN | Enable supply voltage | 0 | VIN | V | |
VOUT | Output voltage | VREF | –18 | V | |
IOUT | Output current | 0 | 200 | mA | |
TJ | Operating junction temperature | –40 | 125 | °C | |
CIN | Input capacitor | 2.2 | 10 | µF | |
COUT | Output capacitor | 2.2 | 10 | µF | |
CFF | Feed-forward capacitor | 0 | 10 | nF | |
R2 | Lower feedback resistor | 237 | kΩ |
THERMAL METRIC(1) | TPS7A3401 | UNIT | |
---|---|---|---|
DGN (HVSSOP) | |||
8 PINS | |||
RθJA | Junction-to-ambient thermal resistance | 63.4 | °C/W |
RθJC(top) | Junction-to-case(top) thermal resistance | 53 | °C/W |
RθJB | Junction-to-board thermal resistance | 37.4 | °C/W |
ψJT | Junction-to-top characterization parameter | 3.7 | °C/W |
ψJB | Junction-to-board characterization parameter | 37.1 | °C/W |
RθJC(bot) | Junction-to-case(bottom) thermal resistance | 13.5 | °C/W |
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |||
---|---|---|---|---|---|---|---|---|
VIN | Input voltage | –20 | –3 | V | ||||
VREF | Internal reference | TJ = 25°C, VFB = VREF | –1.202 | –1.184 | –1.166 | V | ||
VOUT | Output voltage(2) | |VIN| ≥ |VOUT(nom)| + 1 V | –18 | VREF | V | |||
Nominal accuracy | TJ = 25°C, |VIN| = |VOUT(nom)| + 0.5 V | –1.5 | 1.5 | %VOUT | ||||
Overall accuracy | |VOUT(nom)| + 1 V ≤ |VIN| ≤ 20 V 1 mA ≤ IOUT ≤ 200 mA |
–2.5 | 2.5 | %VOUT | ||||
Line regulation | TJ = 25°C, |VOUT(nom)| + 1 V ≤ |VIN| ≤ 20 V | 0.14 | %VOUT | |||||
Load regulation | TJ = 25°C, 1 mA ≤ IOUT ≤ 200 mA | 0.04 | %VOUT | |||||
|VDO| | Dropout voltage | VIN = 95% VOUT(nom), IOUT = 100 mA | 216 | mV | ||||
VIN = 95% VOUT(nom), IOUT = 200 mA | 500 | 800 | mV | |||||
ICL | Current limit | VOUT = 90% VOUT(nom) | 200 | 330 | 500 | mA | ||
IGND | Ground current | IOUT = 0 mA | 55 | 100 | μA | |||
IOUT = 100 mA | 950 | μA | ||||||
|ISHDN| | Shutdown supply current | VEN = 0.4 V | 1 | 5 | μA | |||
VEN = –0.4 V | 1 | 5 | μA | |||||
IFB | Feedback current(3) | 14 | 100 | nA | ||||
|IEN| | Enable current | VEN = |VIN| = |VOUT(nom)| + 1 V | 0.48 | 1 | μA | |||
VIN = VEN = –20 V | 0.51 | 1 | μA | |||||
VIN = –20 V, VEN = 15 V | 0.50 | 1 | μA | |||||
VEN(+HI) | Positive enable high-level voltage | TJ = –40°C to 125°C | 2 | 15 | V | |||
TJ = –40°C to 85°C | 1.8 | 15 | ||||||
VEN(+LO) | Positive enable low-level voltage | 0 | 0.4 | V | ||||
VEN(–HI) | Negative enable high-level voltage | VIN | –2 | V | ||||
VEN(–LO) | Negative enable low-level voltage | –0.4 | 0 | V | ||||
Vn | Output noise voltage | VIN = –3 V, VOUT(nom) = VREF, COUT = 10 μF, BW = 10 Hz to 100 kHz | 80 | μVRMS | ||||
PSRR | Power-supply rejection ratio | VIN = –6.2 V, VOUT(nom) = –5 V, COUT = 10 μF, f = 1 kHz |
50 | dB | ||||
TSD | Thermal shutdown temperature | Shutdown, temperature increasing | 170 | °C | ||||
Reset, temperature decreasing | 150 | |||||||
TJ | Operating junction temperature | –40 | 125 | °C |