SBVS183B December 2011 – November 2018 TPS7A4101
PRODUCTION DATA.
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |||
---|---|---|---|---|---|---|---|---|
VIN | Input voltage range | 7 | 50 | V | ||||
VREF | Internal reference | TJ = 25°C, VFB = VREF, VIN = 9 V, IOUT = 25 mA | 1.161 | 1.173 | 1.185 | V | ||
VOUT | Output voltage range(1) | VIN ≥ VOUT(NOM) + 2 V | VREF | 48 | V | |||
Nominal accuracy | TJ = 25°C, VIN = 9 V, IOUT = 25 mA | –1 | 1 | %VOUT | ||||
Overall accuracy | VOUT(NOM) + 2 V ≤ VIN ≤ 24 V(2)
100 µA ≤ IOUT ≤ 50 mA |
–2.5 | 2.5 | %VOUT | ||||
ΔVO(ΔVI) | Line regulation | 7 V ≤ VIN ≤ 50 V | 0.03 | %VOUT | ||||
ΔVO(ΔVL) | Load regulation | 100 µA ≤ IOUT ≤ 50 mA | 0.31 | %VOUT | ||||
VDO | Dropout voltage | VIN = 17 V, VOUT(NOM) = 18 V, IOUT = 20 mA | 290 | mV | ||||
VIN = 17 V, VOUT(NOM) = 18 V, IOUT = 50 mA | 0.78 | 1.3 | V | |||||
ILIM | Current limit | VOUT = 90% VOUT(NOM), VIN = 7 V, TJ ≤ 85°C | 51 | 117 | 200 | mA | ||
VOUT = 90% VOUT(NOM), VIN = 9 V | 51 | 128 | 200 | |||||
IGND | Ground current | 7 V ≤ VIN ≤ 50 V, IOUT = 0 mA | 25 | 65 | µA | |||
IOUT = 50 mA | 25 | |||||||
ISHDN | Shutdown supply current | VEN = 0.4 V | 4.1 | 20 | µA | |||
I FB | Feedback current(3) | –0.1 | 0.01 | 0.1 | µA | |||
IEN | Enable current | 7 V ≤ VIN ≤ 50 V, VIN = VEN | 0.02 | 1 | µA | |||
VEN_HI | Enable high-level voltage | 1.5 | VIN | V | ||||
VEN_LO | Enable low- level voltage | 0 | 0.4 | V | ||||
VNOISE | Output noise voltage | VIN = 12 V, VOUT(NOM) = VREF, COUT = 10 µF,
BW = 10 Hz to 100 kHz |
58 | µVRMS | ||||
VIN = 12 V, VOUT(NOM) = 5 V, COUT = 10 µF, CBYP(4) = 10 nF, BW = 10 Hz to 100 kHz | 73 | |||||||
PSRR | Power-supply rejection ratio | VIN = 12 V, VOUT(NOM) = 5 V, COUT = 10 µF, CBYP(4) = 10 nF, f = 100 Hz | 65 | dB | ||||
TSD | Thermal shutdown temperature | Shutdown, temperature increasing | 170 | °C | ||||
Reset, temperature decreasing | 150 |