SBVS393B December 2020 – November 2022 TPS7A43
PRODUCTION DATA
Table 8-2 summarizes the design requirements for Figure 8-1.
PARAMETER | DESIGN VALUES |
---|---|
VIN | 15 V (min), 85 V (transient max) |
VOUT | 3.3 V ± 2% |
VMVSEL1 | 0 V |
VMVSEL2 | ≥ 0.9 V |
VMID_OUT | 12 V ± 5% |
I(IN) (no load) | < 9 μA |
IOUT (typical), (max) | 20 mA, 50 mA |
IMID_OUT (typical), (max) | 0 mA, 1 mA |
TA | 60°C (max) |