The device regulates to the nominal
output voltages when the following conditions are met:
- The input voltage is greater than
the nominal output voltage plus the dropout voltage on either rails
(VMID_OUT(nom) + VDO(MID_OUT) and VOUT(nom)
+VDO(OUT))
- The current sourced from either
MID_OUT and OUT is less than the respective current limit specified in the
Section 6.5 table for each rail
- The device junction temperature
is less than the thermal shutdown temperature (TJ <
TSD(shutdown))
- The enable voltage has previously
exceeded the VEN(HI) (maximum) threshold and has not yet decreased to
less than the VEN(LOW) minimum threshold or VIN had
exceeded 4 V if the EN pin is left floating