SBVS295A November 2019 – March 2020 TPS7A52
PRODUCTION DATA.
As shown in Figure 30, the output voltage of the TPS7A52 is set using external resistors.
Use Equation 4 to calculate R1 and R2. This resistive network must provide a current equal to or greater than 5 µA for dc accuracy. To optimize the noise and PSRR, use an R1 of 12.1 kΩ.
Table 5 shows the resistor combinations required to achieve several common rails using standard 1%-tolerance resistors.
TARGETED OUTPUT VOLTAGE
(V) |
FEEDBACK RESISTOR VALUES(1) | CALCULATED OUTPUT VOLTAGE
(V) |
|
---|---|---|---|
R1 (kΩ) | R2 (kΩ) | ||
0.9 | 12.4 | 100 | 0.899 |
0.95 | 12.4 | 66.5 | 0.949 |
1.00 | 12.4 | 49.9 | 0.999 |
1.10 | 12.4 | 33.2 | 1.099 |
1.20 | 12.4 | 24.9 | 1.198 |
1.50 | 12.4 | 14.3 | 1.494 |
1.80 | 12.4 | 10 | 1.798 |
1.90 | 12.1 | 8.87 | 1.89 |
2.50 | 12.4 | 5.9 | 2.48 |
2.85 | 12.1 | 4.75 | 2.838 |
3.00 | 12.1 | 4.42 | 2.990 |
3.30 | 11.8 | 3.74 | 3.324 |
3.60 | 12.1 | 3.48 | 3.582 |
4.5 | 11.8 | 2.55 | 4.502 |
5.00 | 12.4 | 2.37 | 4.985 |