SBVS311A November 2019 – March 2020 TPS7A54
PRODUCTION DATA.
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
VFB | Feedback voltage | 0.8 | V | |||
VNR/SS | NR/SS pin voltage | 0.8 | V | |||
VUVLO+(IN) | Rising input supply UVLO with BIAS | VIN rising with VBIAS = 3 V | 1.02 | 1.085 | V | |
VUVLO-(IN) | Falling input supply UVLO with BIAS | VIN falling with VBIAS = 3 V | 0.55 | 0.7 | V | |
VUVLO+(IN) | Rising input supply UVLO without BIAS | VIN rising | 1.31 | 1.39 | V | |
VUVLO-(IN) | Falling input supply UVLO without BIAS | VIN falling | 0.65 | 1.057 | V | |
VUVLO+(BIAS) | Rising bias supply UVLO | VBIAS rising, VIN = 1.1 V | 2.83 | 2.9 | V | |
VUVLO-(BIAS) | Falling bias supply UVLO | VBIAS falling, VIN = 1.1 V | 2.45 | 2.54 | V | |
VOUT | Output voltage range | 0.8 | 5.1 | V | ||
Output voltage accuracy | 1.4 V ≤ VIN ≤ 6.5 V,
0.8 V ≤ VOUT ≤ 5.1 V, 5 mA ≤ IOUT ≤ 4 A |
-0.75 | 0.75 | % | ||
VIN =1.1 V,
5 mA ≤ IOUT ≤ 4 A, 3 V ≤ VBIAS ≤ 6.5 V |
-0.5 | 0.5 | ||||
DVOUT/ΔVIN | Line regulation | IOUT = 5 mA, 1.4 V ≤ VIN ≤ 6.5 V | 0.03 | mV/V | ||
DVOUT/ΔVIN | Load regulation | 5 mA ≤ IOUT ≤ 4 A,
3 V ≤ VBIAS ≤ 6.5 V, VIN = 1.1 V |
0.07 | mV/A | ||
5 mA ≤ IOUT ≤ 4 A | 0.012 | |||||
VOS | Error amplifier offset voltage | VIN = 1.4V, IOUT = 5mA;
-40℃ ≤ TJ ≤ +125℃ |
-2.5 | 2.5 | mV | |
VDO | Dropout voltage | VIN = 1.4 V, IOUT = 4 A,
VFB = 0.8 V – 3% |
140 | 235 | mV | |
VIN = 5.5 V, IOUT = 4 A,
VFB = 0.8 V – 3% |
250 | 415 | ||||
VIN = 5.7 V, IOUT = 4 A,
VFB = 0.8 V – 3% |
330 | 565 | ||||
VIN = 1.1 V,
3.0 V ≤ VBIAS ≤ 6.5 V, IOUT = 4 A, VFB = 0.8 V – 3% |
85 | 175 | ||||
ILIM | Output current limit | VOUT forced at 0.9 × VOUT(nom),
VIN = VOUT(nom) + 0.4 V |
4.6 | 5.2 | 5.9 | A |
ISC | Short-circuit current limit | RLOAD = 20 mΩ | 2 | A | ||
IGND | GND pin current | VIN = 6.5 V, IOUT = 5 mA | 2.8 | 4 | mA | |
VIN = 1.4 V, IOUT = 4 A | 4.8 | 6 | ||||
Shutdown, PG = open, VIN = 6.5 V,
VEN = 0.5 V |
25 | µA | ||||
IEN | EN pin current | VIN = 6.5 V,
VEN = 0 V and 6.5 V |
0.5 | µA | ||
IBIAS | BIAS pin current | VIN = 1.1 V, VBIAS = 6.5 V,
VOUT(nom) = 0.8 V, IOUT = 4 A |
2.3 | 3.5 | mA | |
VIL(EN) | EN pin low-level input voltage (disable device) | 0 | 0.5 | V | ||
VIH(EN) | EN pin high-level input voltage (enable device) | 1.1 | 6.5 | V | ||
VIT-(PG) | Falling PG pin threshold | For falling VOUT | 82% × VOUT | 88.3% × VOUT | 93% × VOUT | V |
VIT+(PG) | Rising PG pin threshold | For rising VOUT | 84% × VOUT | 89.3% × VOUT | 95% × VOUT | V |
VOL(PG) | PG pin low-level output voltage | VOUT < VIT(PG),
IPG = –1 mA (current into device) |
0.4 | V | ||
Ilkg(PG) | PG pin leakage current | VOUT > VIT(PG), VPG = 6.5 V | 1 | µA | ||
INR/SS | NR/SS pin charging current | VNR/SS = GND, VIN = 6.5 V | 4 | 6.2 | 9 | µA |
IFB | FB pin leakage current | VIN = 6.5 V | 100 | nA | ||
RNR | NR resistor value | 250 | kΩ | |||
PSRR | Power-supply rejection ratio | VIN – VOUT = 0.5 V, VOUT = 0.8 V,
VBIAS = 5 V, IOUT = 4 A, CNR/SS = 100 nF, CFF = 10 nF, COUT = 47 µF || 10 µF || 10 µF, f = 10 kHz |
42 | dB | ||
VIN – VOUT = 0.5 V, VOUT = 0.8 V,
VBIAS = 5 V, IOUT = 4 A, CNR/SS = 100 nF, CFF = 10 nF, COUT = 47 µF || 10 µF || 10 µF, f = 500 kHz |
39 | |||||
Vn | Output noise voltage | Bandwidth = 10 Hz to 100 kHz,
VIN = 1.1 V, VOUT = 0.8 V, VBIAS = 5 V, IOUT = 4 A, CNR/SS = 100 nF, CFF = 10 nF, COUT = 47 µF || 10 µF || 10 µF |
4.4 | µVRMS | ||
Bandwidth = 10 Hz to 100 kHz,
VOUT = 5 V, IOUT = 4 A, CNR/SS = 100 nF, CFF = 10 nF, COUT = 47 µF || 10 µF || 10 µF |
8.4 | |||||
Tsd+ | Thermal shutdown temperature increasing | Shutdown, temperature increasing | 160 | °C | ||
Tsd- | Thermal shutdown temperature decreasing | Reset, temperature decreasing | 140 | °C |