SBVS311A November 2019 – March 2020 TPS7A54
PRODUCTION DATA.
MIN | NOM | MAX | UNIT | ||
---|---|---|---|---|---|
VIN | Input supply voltage range | 1.1 | 6.5 | V | |
VBIAS | Bias supply voltage range | 3.0 | 6.5 | V | |
VOUT | Output voltage range(1) | 0.8 | 5.15 | V | |
VEN | Enable voltage range | 0 | 6.5 | V | |
IOUT | Output current | 0 | 4 | A | |
CIN | Input capacitor | 22 | 47 | 3000 | µF |
COUT | Output capacitor | 22 | 47 | 3000 | µF |
RPG | Power-good pullup resistance | 1 | 100 | kΩ | |
CNR/SS | NR/SS capacitor | 10 | nF | ||
CFF | Feed-forward capacitor | 10 | nF | ||
R1 | Top resistor value in feedback network for adjustable operation | 12.1 | kΩ | ||
R2 | Bottom resistor value in feedback network for adjustable operation | 160(2) | kΩ | ||
TJ | Operating junction temperature | –40 | 125 | °C |