SBVS395 July 2022 TPS7A57
PRODUCTION DATA
Output voltage margining is a technique that allows a circuit to be evaluated for how well changes are tolerated in the power supply. This test is typically performed by adjusting the supply voltage to a fixed percentage above and below its nominal output voltage.
This section discusses the implementation of a voltage margining application using the TPS7A57. A margining target of ±2.5% is used to demonstrate the chosen implementation.
Figure 8-23 shows a simplified visualization of the TPS7A57 REF pin with a current DAC.
Table 8-7 summarizes the design requirements.
PARAMETER | Design Values |
---|---|
VIN | 2.5 V |
VOUT | 1.8 V nominal with ±2.5% margining |
CNR/SS | 4.7 μF |
RREF | 36 kΩ |
DAC IOUT range | ±25 μA |
In this example, the output voltage is set to a nominal 1.8 V using 36 kΩ at the REF pin to GND. Equation 12 calculates the RREF resistor value.
The DAC63204, a 4-channel, 12-bit voltage and current output DAC with I2C, was selected and programmed into the current-output mode with an output range set to ±25 μA. In conjunction with the 8-bit current DAC resolution, this output range allows a minimum step size (or LSB) of approximately 196 nA. Into the 36-kΩ resistor, the LSB translates into a 7-mV voltage resolution or 0.38% of the nominal 1.8-V targeted voltage. To achieve the full ±2.5% swing around the nominal voltage, the DAC63204 must source or sink ±1.25 μA.
The current flowing through RREF changes to 51.25 μA and 48.75 μA and adjusts the output voltage to 1.845 V and 1.75 V, respectively.
Figure 8-24 and Figure 8-25 show the current margining results.
When implementing voltage margining with this LDO, a time constant is associated with its response. This RC time constant is a result of the parallel combination of RREF and CNR/SS, see Figure 8-23. This RC effect is illustrated in Figure 8-24 and Figure 8-25.
Equation 13 calculates the time constant for this implementation:
where: