SBVS395 July 2022 TPS7A57
PRODUCTION DATA
The TPS7A57 is designed and characterized for operation with ceramic capacitors of 22 µF or greater (15 µF or greater of capacitance) at the output and 10 µF or greater (5 µF or greater of capacitance) at the input. Use at least a 10-µF capacitor at the input to minimize input impedance. Place the input and output capacitors as near as practical to the respective input and output pins in order to minimize trace parasitics. If the trace inductance from the input supply to the TPS7A57 is high, a fast current transient can cause VIN to ring above the absolute maximum voltage rating and damage the device. This situation can be mitigated by adding additional input capacitors to dampen the ringing, thereby keeping any voltage spike below the device absolute maximum ratings.