9.2.1.1 Design Requirements
For this design example, use the parameters listed in Table 2.
Table 2. TPS7A60-Q1 Design Parameters
DESIGN PARAMETER |
EXAMPLE VALUE |
Input voltage range |
7 V to 40 V |
Output voltage |
3.3 V (for TPS7A6033-Q1) or 5 V (for TPS7A6050-Q1) |
Output current rating |
300 mA |
Output capacitor range |
10 µF to 47 µF |
Output-capacitor ESR range |
10 mΩ to 10 Ω |
RESET-delay capacitor range |
100 pF to 100 nF |