SLVSA62J March 2010 – March 2020 TPS7A60-Q1 , TPS7A61-Q1
PRODUCTION DATA.
At low input voltages, the regulator drops out of regulation, and the output voltage tracks the input minus a voltage based on the load current (IOUT) and switch resistance (RSW). This allows for a smaller input capacitor and can possibly eliminate the need of using a boost converter during cold-crank conditions.