4 Revision History
Changes from I Revision (May 2018) to J Revision
- Changed AEC-Q100 Features bullets to conform to new standard Go
- Changed input voltage range from 11 V to 7 V throughout documentGo
- Changed Applications section Go
- Added footnote to VIN row in Recommended Operating Conditions table Go
- Added footnote to VIN row in Electrical Characteristics table Go
Changes from H Revision (March 2016) to I Revision
- Changed device names from TPS7A6033-Q1, TPS7A6050-Q1, TPS7A6133-Q1, and TPS7A6150-Q1 to TPS7A60-Q1 and TPS7A61-Q1Go
- Changed 4 V to 11 V in fourth Features bullet Go
- Changed VIN minimum specification from 4 V to 11 V in Recommended Operating Conditions tableGo
- Changed VIN and VENABLE parameters to be separate rows, changed VENABLE description to Enable pin voltageGo
- Changed VIN parameter: condensed test conditions to one row and changed minimum specification from 5.3 V to 11 VGo
- Changed 4 V (3.3-V version) or 5.3 V (5-V version) to 11 V in Regulation Mode section Go
- Changed Input voltage range parameter example value in TPS7A60-Q1 Design Parameters tableGo
- Changed Input voltage range parameter example value in TPS7A61-Q1 Design Parameters table Go
Changes from G Revision (April 2012) to H Revision
- Added new bullets to top of Features listGo
- Appended "-Q1" to the part number in numerous locations throughout the data sheetGo
- Added ESD Rating table, Switching Characteristics tableFeature Description section, Device Functional Modes, Application and Implementation section, Power Supply Recommendations section, Layoutsection, Device and Documentation Support section, and Mechanical, Packaging, and Orderable Information section.Go
- Added MIN values for VIN, RDELAY, and VOUT in Absolute Maximum Ratings table.Go
- Deleted two graphs from the Typical Characteristics sectionGo
- Updated Typical Application Schematic for the TPS7A61xx-Q1 Device image. Go