SLVSA62J March 2010 – March 2020 TPS7A60-Q1 , TPS7A61-Q1
PRODUCTION DATA.
At light loads and high input voltages (VIN > approximately 8 V such that charge pump is off), the device operates in low-power mode and the quiescent current consumption is reduced to 25 µA (typical) as shown in Table 1.
IOUT | CHARGE PUMP ON | CHARGE PUMP OFF |
---|---|---|
IOUT < approximately 2 mA (light load) | 250 µA | 25 µA (low-power mode) |
IOUT > approximately 2 mA (heavy load) | 280 µA | 70 µA |