SLVSAA0E November 2010 – March 2020 TPS7A6201-Q1
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
The TPS7A6201-Q1 is a low-dropout linear voltage regulator designed for low power consumption and quiescent current less than 25 µA in light-load applications. This device features an integrated over-current protection, and is designed to achieve stable operation even with low-ESR ceramic output capacitors. The output voltage can be programmed using external resistors. The low-voltage tracking feature allows for a smaller input capacitor and can possibly eliminate the need of using a boost converter during cold crank conditions. Because of these features, this device is well suited in power supplies for various automotive applications.
PART NUMBER | PACKAGE | BODY SIZE (NOM) |
---|---|---|
TPS7A6201-Q1 | TO-263 (5) | 10.16 mm × 8.42 mm |