SLVSAA0E November 2010 – March 2020 TPS7A6201-Q1
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
This device has a high-voltage-tolerant EN pin that can be used to enable and disable a device from an external microcontroller or a digital control circuit. A high input to this pin activates the device and turns the regulator on. This input can also be connected to VIN terminal for self bias applications. An internal pulldown resistor is connected to this pin; therefore, if this pin is left unconnected, the device stays disabled.