SLVSAA0E November 2010 – March 2020 TPS7A6201-Q1
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
At low-input voltages, the regulator drops out of regulation, and the output voltage tracks input minus a voltage based on the load current and switch resistance (see Figure 18). This allows for a smaller input capacitor and can possibly eliminate the need of using a boost convertor during cold crank conditions.