SLVSAA0E November 2010 – March 2020 TPS7A6201-Q1
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
Dropout voltage is measured when the output voltage drops by 100 mV from the regulated output voltage level. (For example, if output voltage is programmed to be 5 V, the dropout voltage is measured when the output voltage drops down to 4.9 V from 5 V.) |